Select your location

Specifications

Certifications and compliances

Area Classification
Ordinary/Non-Hazardous Locations
Standards Type
NEC/CEC
NEMA Rating
4X
Ingress Protection (IP) Ratings
IP66

Product specifications

Lamp Type
HID-Metal halide
Wattage
1000W
Mounting Method
Trunnion
Material
316 stainless steel
Lens Material
Tempered glass
Optical Distribution
7x7
Voltage Rating
Multi-tap
Frequency Rating
60 Hz
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454