Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Goliath 2000 floodlight
Catalog Number
PHIDLA15IBW
UPC
662276442313
Product Length/Depth
14.38 IN
Product Height
16.94 IN
Product Width
7.75 IN
Product Weight
27.6 LB

Certifications and compliances

Area Classification
Ordinary/Non-Hazardous Locations
Standards Type
NEC/CEC
NEMA Rating
4X
Ingress Protection (IP) Ratings
IP66

Product specifications

Lamp Type
HID-High pressure sodium
Wattage
150W
Mounting Method
Trunnion
Material
Copper-free aluminum
Lens Material
Tempered glass
Optical Distribution
7x6
Voltage Rating
Multi-tap
Frequency Rating
60 Hz
Special Features
Dual safety cable attachment points
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454