Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Goliath 2020 floodlight
Catalog Number
PHIDLS10IB-486
Product Length/Depth
24.25 IN
Product Height
25.25 IN
Product Width
19.88 IN
Product Weight
80 LB

Certifications and compliances

Area Classification
Ordinary/Non-Hazardous Locations
Standards Type
NEC/CEC
NEMA Rating
4X
Ingress Protection (IP) Ratings
IP66

Product specifications

Lamp Type
HID-High pressure sodium
Wattage
1000W
Mounting Method
Trunnion
Material
316 stainless steel
Lens Material
Tempered glass
Optical Distribution
7x7
Voltage Rating
480 Vac
Frequency Rating
60 Hz
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454