Select your location

Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Goliath 2020 floodlight
Catalog Number
PHIDLS10IB
Product Length/Depth
24.25 IN
Product Height
25.25 IN
Product Width
19.88 IN
Product Weight
80 LB

Certifications and compliances

Area Classification
Ordinary/Non-Hazardous Locations
Standards Type
NEC/CEC
NEMA Rating
4X
Ingress Protection (IP) Ratings
IP66

Product specifications

Lamp Type
HID-High pressure sodium
Wattage
1000W
Mounting Method
Trunnion
Material
316 stainless steel
Lens Material
Tempered glass
Optical Distribution
7x7
Voltage Rating
Multi-tap
Frequency Rating
60 Hz
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454