Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Goliath 2020 floodlight
Catalog Number
PHIDLS10IBW
UPC
662276442320
Product Length/Depth
24.25 IN
Product Height
25.25 IN
Product Width
19.88 IN
Product Weight
80 LB

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
HID-High pressure sodium
Wattage
1000W
Mounting Method
Trunnion
Material
316 stainless steel
Lens material
Tempered glass
Optical distribution
7x7
Voltage rating
Multi-tap
Frequency rating
60 Hz
Special features
Dual safety cable attachment points
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454