Select your location

Eaton Crouse-Hinds series Pauluhn Goliath 2010 floodlight
PHIDLS4IBW
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Goliath 2010 floodlight
Catalog Number
PHIDLS4IBW
Product Length/Depth
18.25 IN
Product Height
20.81 IN
Product Width
10.38 IN
Product Weight
46 LB

Product specifications

Special Features
Dual safety cable attachment points
Ingress Protection (IP) Ratings
IP66
Wattage
400W
Lamp Type
HID-Pulse start metal halide
Material
316 stainless steel
Mounting Method
Trunnion
Standards Type
NEC/CEC
NEMA Rating
4X
Frequency Rating
60 Hz
Area Classification
Ordinary/Non-Hazardous Locations
Lens Material
Tempered glass
Optical Distribution
7x7
Voltage Rating
Multi-tap