Select your location

Eaton Crouse-Hinds series Pauluhn Goliath 2010 floodlight
PHIDPS25IBLCSP
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Goliath 2010 floodlight
Catalog Number
PHIDPS25IBLCSP
Product Length/Depth
18.25 IN
Product Height
20.81 IN
Product Width
10.38 IN
Product Weight
42 LB

Product specifications

Special Features
Auxiliary quartz light, vibration-resistant lamp holder
Ingress Protection (IP) Ratings
IP66
Wattage
250W
Lamp Type
HID-Pulse start metal halide
Material
316 stainless steel
Mounting Method
Trunnion
Standards Type
NEC/CEC
NEMA Rating
4X
Frequency Rating
60 Hz
Area Classification
Ordinary/Non-Hazardous Locations
Lens Material
Tempered glass
Optical Distribution
7x7
Voltage Rating
Multi-tap