Select your location

Eaton Crouse-Hinds series Pauluhn Goliath 2010 floodlight
PHIDPS4IB
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Goliath 2010 floodlight
Catalog Number
PHIDPS4IB
Product Length/Depth
18.25 IN
Product Height
20.81 IN
Product Width
10.38 IN
Product Weight
46 LB

Product specifications

Ingress Protection (IP) Ratings
IP66
NEMA Rating
4X
Frequency Rating
60 Hz
Wattage
400W
Area Classification
Ordinary/Non-Hazardous Locations
Lens Material
Tempered glass
Optical Distribution
7x7
Lamp Type
HID-Pulse start metal halide
Material
316 stainless steel
Mounting Method
Trunnion
Standards Type
NEC/CEC
Voltage Rating
Multi-tap