Download document () of 20
We make what matters work*

PINV1000SW-120

1000W Light-Duty Compact Power Inverter - 3x 5-15R, USB Charging, Pure Sine Wave, Wired Remote

  • Ideal for areas without power outlets, such as construction sites or mobile offices
  • NEMA 5-15R outlets deliver continuous output of 1000W for powering devices
  • USB charging ports keep smartphones, tablets and laptops at full capacity
  • Wired remote module extends power control to cab of utility or work truck
  • 2-year limited warranty (Worldwide)
  • Provides pure sine wave power for appliances, power tools and other electronics

Mobile Power Inverter Charges and Powers Multiple Electronic Devices in Your Vehicle
You don’t have to be near your computer or an AC power source to keep your mobile devices fully charged and your power tools and small appliances operating. This mobile inverter converts DC power from your car, truck, fleet vehicle, boat or RV’s battery into AC power. Just connect the included battery cables between the inverter’s DC input terminals and the positive and negative terminals on your vehicle’s battery.

AC Outlets Provide Portable Power for Your Mobile Applications
This compact power inverter is ideal for use at remote locations, such as campgrounds, construction sites and mobile offices. Its outlets can power a variety of appliances and power tools, such as low-power lights, camping accessories, portable freezers, battery rechargers for small battery-operated power tools, coffee makers, laptops and mobile office equipment.

Includes the Latest Safety Features to Protect Your Equipment and Battery
An on/off switch offers one-touch control over both AC outlets. If the power input from the vehicle’s battery drops below or above a certain voltage, the mobile power inverter will automatically shut down. LEDs indicate normal and improper operation. A fan begins cooling automatically when the internal temperature rises to a certain level during extended use. An audible alarm sounds during excessively high or low voltage conditions.

Brackets Included for Permanent Mounting
The durable aluminum housing is designed to withstand the rigors of road trips, campouts, business trips, worksites, construction sites and family vacations. Use the built-in mounting brackets to permanently install the inverter in a horizontal position.

General specifications

Product Name
Eaton Tripp Lite series power inverter
Catalog Number
PINV1000SW-120
UPC
037332266552
Product Length/Depth
14.5 in
Product Height
4.1 in
Product Width
8.3 in
Product Weight
8.6 lb
Warranty
2 year limited
Compliances
FCC Class B
Certifications
UL Listed
CSA Std. C22.2
Global Catalog
PINV1000SW-120
Product Type
Power inverter

Product specifications

Features
Flex Center
Battery Pack Accessory (Optional)
User-Supplied; 98-121, BP260
Expandable Battery Runtime
User-Supplied 12VDC battery system
Output AC Waveform (Battery Mode)
Sine wave
Audible Alarm
LOW BATTERY VOLTAGE, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE SHUTDOWN, OVERLOAD PROTECTION
Cooling Method
Temperature Controlled Fans
Cord Length
1.5 ft
DC System Voltage (VDC)
12
Form Factor Supported
Horizontal floor, wall mounting (AC Output or DC Input side should never be facing vertically)
Front Panel LEDs
UNIT LEDS & REMOTE CONTROL LEDS - NORMAL OPERATION - GREEN FAULT (SHORT CIRCUIT, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE, OVERLOAD PROTECTION) - RED
Grounding
Grounding lug grounds the inverter to vehicle or earth ground; ground cable included
Input Connection Type
DC terminal posts for included or user-supplied battery cables with ring terminals
Operating Temperature
32° to 104° F (0° to 40° C), Ideal ambient operating temperature range 5° to 77° F (-15° to 25° C)
Optional Coverage
1-year, 2-year, 3-year extended warranty options available
Output Capacity (Watts)
2000
Output Frequency Regulation
60Hz (+/- 0.5Hz)
Output Voltage Regulation
110V +/- 10V AC
Power Cord Jacket Type
SJT
Receptacle Color
Black
Housing Color
Blue
Black
Color
Blue
Black
Sine Wave
Pure Sine Wave
Switches
Inverter: ON/OFF Rocker Switch; Optional PINVSWRM wired remote panel: ON/OFF momentary push-button switch.
Total Outlets
3
Output Receptacles
5-15R
Package Contents
Ground wire with clamp
Owner’s manual
(2) DC battery cables, 18 in. (45.7 cm)
Mounting hardware
PINV1000SW-120 1000W Light-Duty Compact Power Inverter
PINVSWRM wired remote kit
Charging Ports / Amps
2.1A
3A / 2A / 1.5A
Product Features
Pure Sine Wave Output
DC terminal posts for included or user-supplied battery cables with ring terminals
USB Charging
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Nominal Output Voltage
110V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton