Download document () of 20
We make what matters work*

PINV600SW-120

600W Cont / 1200W Pk , 2x 5-15R outputs, 1x USB-A 2.1A,1x USB-C (18W) Char ports, Status LEDs, Blk Alum w Blue Plastic end caps, DC Cabling

  • NEMA 5-15R outlets deliver continuous output of 600W for powering devices
  • 2-year limited warranty (Worldwide)
  • Ideal for areas without power outlets, such as construction sites or mobile offices
  • Provides pure sine wave power for mobile devices, including laptops and smartphones
  • Rugged aluminum housing designed to withstand rigors of travel and outdoor use
  • USB charging ports keep smartphones, tablets and laptops at full capacity

Mobile Power Inverter Charges and Powers Multiple Electronic Devices in Your Vehicle
You don’t have to be near your computer or an AC power source to keep your mobile devices fully charged and your power tools and small appliances operating. This mobile inverter converts DC power from your car, truck, fleet vehicle, boat or RV’s battery into AC power. Just connect the included battery cables between the inverter’s DC input terminals and the positive and negative terminals on your vehicle’s battery.

AC Outlets Provide Portable Power for Your Mobile Applications
This compact power inverter is ideal for use at remote locations, such as campgrounds, construction sites and mobile offices. Its outlets can power a variety of appliances and power tools, such as low-power lights, camping accessories, portable freezers, battery rechargers for small battery-operated power tools, coffee makers, laptops and mobile office equipment.

Includes the Latest Safety Features to Protect Your Equipment and Battery
An on/off switch offers one-touch control over both AC outlets. If the power input from the vehicle’s battery drops below or above a certain voltage, the mobile power inverter will automatically shut down. LEDs indicate normal and improper operation. A fan begins cooling automatically when the internal temperature rises to a certain level during extended use. An audible alarm sounds during excessively high or low voltage conditions.

Brackets Included for Permanent Mounting
The durable aluminum housing is designed to withstand the rigors of road trips, campouts, business trips, worksites, construction sites and family vacations. Use the built-in mounting brackets to permanently install the inverter in a horizontal position.

General specifications

Product Name
Eaton Tripp Lite series power inverter
Catalog Number
PINV600SW-120
UPC
037332266736
Product Length/Depth
6.72 in
Product Height
3.02 in
Product Width
10.37 in
Product Weight
4.3 lb
Warranty
2 year limited
Compliances
FCC Compliant
Certifications
UL Listed
CSA Std. C22.2
Global Catalog
PINV600SW-120
Product Type
Power inverter

Product specifications

Battery Pack Accessory (Optional)
98-121; BP160
Expandable Battery Runtime
User-supplied battery system
Output AC Waveform (Battery Mode)
Pure sine wave
Number of Charging Ports
2
Audible Alarm
LOW BATTERY VOLTAGE, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE SHUTDOWN, OVERLOAD PROTECTION
Continuous Output Capacity (Watts)
600
Cooling Method
Temperature Controlled Fans
Cord Length
1.5 ft
DC System Voltage (VDC)
11-15
Form Factor Supported
Horizontal Floor or Wall-mount
Front Panel LEDs
NORMAL OPERATION - GREEN, FAULT (SHORT CIRCUIT, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE, OVERLOAD PROTECTION) - RED
Grounding
Ground Terminal post
Input Connection Type
DC Terminal post for use with included or user-supplied battery cabling with ring terminals.
LED Indicators
NORMAL OPERATION - GREEN, FAULT (SHORT CIRCUIT, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE, OVERLOAD PROTECTION) - RED
Operating Temperature
  • 0°C to 40°C (32°F to 104°F), Ideal ambient operating temperature range -15°C to +25°C (5°F to +77°F)
  • 0-40°C (32°F to 104°F)
Operating Temperature Range
0-40°C (32°F to 104°F)
Optional Coverage
1-Year, 2-Year, 3-Year standard warranty extensions
Output Capacity (Watts)
600
Output Frequency Regulation
60Hz +/- 0.5Hz
Output Voltage (VDC)
5V (USB-A); 5V/9V/12V (USB-C)
Output Voltage Regulation
110V +/- 10V
Overload Protection
Yes
Peak Output Capacity (Watts)
1200
Power Cord Jacket Type
SJT
Receptacle Color
Black
Housing Color
Black
Blue
Frequency Compatability
60 Hz
Recommended Electrical Service
12VDC Battery System
Relative Humidity
10-95% (non-condensing)
Sine Wave
Pure Sine Wave
Switches
ON/OFF - ROCKER SWITCH
Voltage Compatibility (VDC)
11-15
Total Outlets
2
Material
Aluminum, Steel, ABS
Output Receptacles
5-15R
Package Contents
Owner's manual
PINV600SW-120 600W Light-Duty Compact Power Inverter
(2) DC battery cables, 18 in. (45.7 cm)
Ground wire with clamp
Mounting hardware
Charging Ports / Amps
2.1A
3A / 2A / 1.5A
Charging Method
USB
Product Features
Pure Sine Wave Output
DC Terminal post for use with included or user-supplied battery cabling with ring terminals.
USB Charging
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Nominal Output Voltage
110V
Form Factor
Horizontal Floor or Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton