Select your location

Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PLL linear LED light fixture
Catalog Number
PLL2N/UNV1 S903
Product Length/Depth
28.33 IN
Product Height
2.7 IN
Product Width
6.22 IN
Product Weight
12.5 LB

Certifications and compliances

Area Classification
Ordinary/Non-Hazardous Locations
Standards Type
NEC/CEC
NEMA Rating
4X
Ingress Protection (IP) Ratings
IP66

Product specifications

Lamp Type
LED
Lamp Length
2 ft
Lumens
3000
Lumens Per Watt
124
Material
Copper-free aluminum
Finish
Natural aluminum
Wattage
32W
Optical Distribution
Narrow
Lens Material
Polycarbonate
Power Factor
0.92
Voltage Rating
100-277 Vac, 108-250 Vdc
Frequency Rating
50/60 Hz
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454