Download document () of 20
We make what matters work*
To be discontinued

PM6NS

6-Outlet Industrial Surge Protector, 6 ft. (1.83 m) Cord, 900 Joules, 12.5 in. length

  • 900 joules
  • 6 outlets/6-ft. (1.83 m) cord

{TotalOutlets}-Outlet Surge Protector Safeguards Your Sensitive Electronics

Ideal for your home, office, retail or industrial workstation, this surge protector features a {ACSuppressionJouleRating} joule rating to defend your valuable electronic components against damaging power surges and spikes. The {CordLength} AC input cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your computer, wireless router, power tools, laboratory equipment and other home/office/industrial electronics into {TotalOutlets} 5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets are adequately spaced apart to accommodate bulky transformers without blocking adjacent receptacles.

Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being

Lighted on/off switch allows easy one-touch control over all equipment connected to the surge protector. Integrated 15A resettable circuit breaker helps prevent equipment damage due to overloads. Diagnostic LED lets you know that your equipment is protected.

Flexible Installation Options

{MountingDetails} let you install the surge protector on any flat surface in your home, office, workbench or anywhere else you need power for your equipment.

General specifications

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
PM6NS
UPC
037332100948
Product Length/Depth
2.5 in
Product Height
1.5 in
Product Width
12.5 in
Product Weight
1.2 lb
Compliances
RoHS
Certifications
UL 1449
cUL Listed
UL Listed
Global Catalog
PM6NS
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and lighted two position power switch controls power to all outlets
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Protection present (green)
EMI / RFI Filtering
Up to 20 dB
Immunity
Conforms to IEE 587 / ANSI C62.41
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
165 mm
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V - UL Verified
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Power Cord Color
Black
Housing Color
Beige
Outlet Spacing
38.89mm
Outlets Measurement (Center to Center)
38.89mm
Material
Metal
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Warranty information
Instruction manual
PM6NS Power Strip
Input Nominal Voltage
120 VAC
Product Features
Automatic Shut-Off
Diagnostic LED(s)
Mounting Holes or Slots
UL Certified
Metal Case
Plug Color
White
Blue
AC Suppression Joule Rating
900
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
45000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.