Download document () of 20
We make what matters work*
To be discontinued

PS1916D1U

16-Outlet 1U Rack-Mount AC Charger Power Strip, 120V, 15A, 15 ft. (4.57 m) Cord

  • Compatible with devices that charge via AC outlet or USB adapter
  • Heavy-duty steel construction engineered to last
  • 16 NEMA 5-15R dongles accommodate large transformer plugs
  • Ready to mount in 2- or 4-post rack using included hardware
  • 15-ft. (4.57 m) AC power cord with NEMA 5-15P input plug

16-Outlet Power Strip for Your Rack Equipment
This 120V power strip is a versatile all-metal cabinet with 16 outlets for powering rack equipment. The outlets are widely spaced to accommodate bulky transformers without blocking any outlets. Unfiltered electrical pass-through makes the power strip ideal for distributing alternate waveform UPS or generator power in your data center or network closet’s rack enclosure.

Features Safety Standards and Versatile Installation Options
A lighted power switch with switch guard confirms on/off status at a glance and helps prevent accidental shutdowns. A 15A circuit breaker protects connected equipment against overloads. Detachable mounting brackets allow installation on a wall, under a counter or in 1U of space in an EIA-standard 19-inch rack. The 15-foot (4.6-meter) power cord connects to a compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
PS1916D1U
UPC
037332188700
Product Length/Depth
4 in
Product Height
1.75 in
Product Width
19 in
Product Weight
6.44 lb
Compliances
FCC Compliant
REACH
RoHS
CE Marked
Certifications
NOM
CSA Std. C22.2
UL 60950-1
Global Catalog
PS1916D1U
Product Type
Power strip

Product specifications

Type
Power Strip
Outlets
16 NEMA 5-15R dongle output receptacles
Circuit breaker
15
Number of Charging Ports
16
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Form Factor
1U
Receptacle Color
BLACK
Transformer Accommodation
Transformer Accommodation
Power Cord Color
Black
Color
Black
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Owner’s Manual
Mounting hardware
PS1916D1U 16-Outlet 1U Rack-Mount AC Charger Power Strip
Amperage Rating
15
Amperage Rating Details
Agency de-rated to 12A continuous
Charging Amps per Port
12A
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Bench/Cabinet
  • Home/Office
  • Network/Server
  • Rack-mount
Rack Height
1U
Charging Ports / Amps
(16) 12A
Input Circuit Breakers
15A circuit breaker
Grounding Details
Yes
Material
Metal
Output Nominal Voltage
125V
Charging Method
USB
Product Features
Right-Angle Outlets
Built-In Circuit Breaker
Charging Form Factor
Strip
Charging Port Type
USB A (FEMALE)
Plug Color
White
Blue
Total Outlets
16

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton