Download document () of 20
We make what matters work*

PS222DATAM

PS222DATAM

  • 2 USB-A ports share 4.5A for fast charging of phones and other mobile devices
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • 2 NEMA 5-15R outlets distribute AC power to connected home/office equipment
  • Lifetime limited warranty (Worldwide)
  • Installs flush with your tabletop surface to save space and offer easy access
  • HDMI, USB-B, RJ11, RJ45 and 2 USB-A data ports connect a wide range of devices

This power strip distributes reliable AC power in a wide range of residential, commercial and light industrial applications. Designed with simplicity, safety and flexibility in mind, the strip features 2 NEMA 5-15R outlets for powering everything from home theaters to computer equipment to small appliances. Whether you're organizing a home office, setting up a classroom or managing electronics in a retail space, this power strip delivers consistent performance. A {CordLength} grounded cord connects the power strip to a compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
PS222DATAM
Product Length/Depth
3.67 in
Product Height
8.76 in
Product Width
5.93 in
Product Weight
2.09 lb
Warranty
Limited lifetime
Compliances
FCC Class B
RoHS
Certifications
NOM
UL Listed
ICES
cUL Listed
CSA Std. C22.2
Global Catalog
PS222DATAM
Product Type
Power strip

Input specifications

Input Cord Gauge (AWG)
14
Recommended Electrical Service
120V
Voltage Compatibility (VAC)
120 VAC
Input Plug Type
NEMA 5-15P

Output specifications

Frequency Compatibility
50/60 Hz
Output Receptacles
5-15R
Circuit breaker
15
Total Outlets
2

Export product specification

Need product support?

Support from Eaton