Download document () of 20
We make what matters work*

PS240406

4-outlet Vertical Power Strip with 6 ft. (1.83 m) Cord

  • Lifetime limited warranty (Worldwide)
  • Lighted, covered On/Off switch and 15-amp circuit breaker
  • Ideal for applications needing multiple convenience outlets for powering a variety of electronic equipment
  • Sturdy construction and heavy-duty, all-metal housing
  • 24-in. mountable housing with 4 standard NEMA 5-15R outlets and a 6-ft. power cord

Your Perfect Power Distribution Solution
This power strip is ideal for appliances, power tools, lighting, home theater components, computers and other electrical equipment in residential, industrial and commercial settings that require power to many devices simultaneously. The durable housing spaces the 4 outlets far enough apart to allow room for most power adapters and transformers.

Premium Safety Features
A built-in circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the power strip when it detects that the equipment load is drawing too much power.

Flexible Mounting Options
With vertical or horizontal installation and plenty of outlets, this power strip is ideal for home office, point-of-sale and retail display applications, as it provides reliable, consistent power service for multiple devices. Includes mounting clips allow convenient mounting on a wall or other flat surface.

General specifications

Product Name
Eaton Tripp Lite series power strip
Catalog Number
PS240406
UPC
037332186614
Product Length/Depth
27.64 in
Product Height
2.64 in
Product Width
3.5 in
Product Weight
1.65 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
PS240406
Product Type
Power strip

Product specifications

Circuit breaker
15
Form Factor
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Locking Switch Cover
Transparent on/off switch cover prevents accidental turn-off
Receptacle Color
BLACK
Recommended Electrical Service
15A 120V
Transformer Accommodation
Transformer Accommodation
Cord Length
5 - 8ft (1 - 2M)
Power Cord Color
Black
Housing Color
Silver
Outlet Spacing
  • 5.67 in.
  • 5.67 in.
Outlets Measurement (Center to Center)
5.67 in.
Mounting Details
Includes mounting clips
Color
Silver
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Mounting hardware
Instruction manual
PS240406
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Bench/Cabinet
  • Bench / Cabinet mount
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
Aluminum
Switches
Lighted 2 position switch controls power to all outlets
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Bench / Cabinet mount
Product Features
Built-In Circuit Breaker
Plug Color
Blue
White
Total Outlets
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton