Download document () of 20
We make what matters work*

PS2404RA06B

4-Outlet Power Strip, Right-Angle NEMA 5-15R - 15A, 120V, 6 ft. (1.83 m) Cord, Right-Angle 5-15P Plug, 24 in.

  • Lifetime limited warranty (Worldwide)
  • Hardware included for horizontal raceway or vertical rack mounting
  • 4 right-angle 5-15R outlets for powering multiple devices in a rack or workbench
  • 6-ft. (1.83 m) cord allows flexibility in placing power strip in relationship to AC outlet
  • Metal 24 in. housing designed to stand up in demanding lab and factory environments
  • Right-angle 5-15P plug permits easier connection in confined or hard-to-reach spaces

Your Perfect Power Distribution Solution
This power strip is ideal for appliances, power tools, lighting, home theater components, computers and other electrical equipment in residential, industrial and commercial settings that require power to many devices simultaneously. The durable housing spaces the 4 outlets far enough apart to allow room for most power adapters and transformers.

Premium Safety Features
A built-in circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the power strip when it detects that the equipment load is drawing too much power.

Flexible Mounting Options
With vertical or horizontal installation and plenty of outlets, this power strip is ideal for home office, point-of-sale and retail display applications, as it provides reliable, consistent power service for multiple devices. Includes mounting clips allow convenient mounting on a wall or other flat surface.

General specifications

Product Name
Eaton Tripp Lite series power strip
Catalog Number
PS2404RA06B
UPC
037332224637
Product Length/Depth
2.44 in
Product Height
3.43 in
Product Width
28.11 in
Product Weight
1.74 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
PS2404RA06B
Product Type
Power strip

Product specifications

Circuit breaker
15
Form Factor
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Locking Switch Cover
Transparent on/off switch cover prevents accidental turn-off
Receptacle Color
BLACK
Recommended Electrical Service
15A 120V
Transformer Accommodation
Transformer Accommodation
Cord Length
5 - 8ft (1 - 2M)
Power Cord Color
Black
Housing Color
Black
Outlet Spacing
5.67 in.
Outlets Measurement (Center to Center)
5.67 in.
Mounting Details
Includes mounting clips
Color
Black
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
PS2404RA06B 4-Outlet Power Strip, Right-Angle NEMA 5-15R - 6-ft. (1.83 m) Cord
Mounting hardware
Owner's manual
Applications
Distribute power to computer equipment and other devices in an office, network, workbench, industrial, retail or telecom environment
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Bench/Cabinet
  • Bench / Cabinet mount
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
Aluminum
Switches
Lighted 2 position switch controls power to all outlets
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Bench / Cabinet mount
Product Features
Right-Angle Outlets
Right-Angle Plug
Built-In Circuit Breaker
Plug Color
Blue
White
Total Outlets
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton