12-Outlet (10-15A & 2-20A) Vertical Power Strip, 120V, 20A, 15 ft. (4.57 m)Cord, 5-20P, 36 in.
Your Perfect Power Distribution Solution
This power strip is ideal for appliances, power tools, lighting, home theater components, computers and other electrical equipment in residential, industrial and commercial settings that require power to many devices simultaneously. The durable housing spaces the 12 outlets far enough apart to allow room for most power adapters and transformers.
Premium Safety Features
A built-in circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the power strip when it detects that the equipment load is drawing too much power.
Flexible Mounting Options
With vertical or horizontal installation and plenty of outlets, this power strip is ideal for home office, point-of-sale and retail display applications, as it provides reliable, consistent power service for multiple devices. Includes mounting clips allow convenient mounting on a wall or other flat surface.
| Product Name |
Eaton Tripp Lite series power strip
|
| Catalog Number |
PS361220
|
| UPC |
037332186638
|
| Product Length/Depth |
36 in
|
| Product Height |
1.25 in
|
| Product Width |
1.5 in
|
| Product Weight |
3.79 lb
|
| Compliances |
RoHS
|
| Certifications |
UL Listed
cUL Listed |
| Global Catalog |
PS361220
|
| Product Type |
Power strip
|
| Circuit breaker |
20
|
| Form Factor |
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
|
| Locking Switch Cover |
Transparent on/off switch cover prevents accidental turn-off
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Receptacle Color |
BLACK
|
| Recommended Electrical Service |
20A 120V
|
| Storage Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Transformer Accommodation |
Transformer Accommodation
|
| Cord Length |
14 - 20ft (4 - 6M)
|
| Power Cord Color |
Black
|
| Housing Color |
Silver
|
| Outlet Spacing |
|
| Outlets Measurement (Center to Center) |
2.64 in.
|
| Mounting Details |
Includes mounting clips
|
| Color |
Silver
|
| Input Plug Type |
NEMA 5-20P
|
| Output Receptacles |
5-15R
5-20R |
| Package Contents |
Instruction manual
Mounting hardware PS361220 |
| Frequency Compatibility |
60 Hz
|
| Frequency Rating |
60 Hz
|
| Power Cord Jacket Type |
SJT
|
| Power Strip Type |
|
| Input Cord Gauge Type |
|
| Material |
Aluminum
|
| Switches |
Lighted 2 position switch controls power to all outlets
|
| Voltage Compatibility (VAC) |
120 VAC
|
| Power Strip Style |
Bench / Cabinet mount
|
| Product Features |
20-Amp Rating
Built-In Circuit Breaker |
| Plug Color |
White
Blue |
| Total Outlets |
12
|
Support from Eaton