Download document () of 20
We make what matters work*

PS3612RA

12 Right-Angle Outlet Vertical Power Strip, 120V, 15A, 15 ft. (4.57 m) Cord, 5-15P, 36 in.

  • 36-in. length
  • Convenient and safe covered, on/off switch
  • 15-amp circuit breaker
  • 12 right-angle receptacles
  • 15-ft. cord with right angle plug

Your Perfect Power Distribution Solution
This power strip is ideal for appliances, power tools, lighting, home theater components, computers and other electrical equipment in residential, industrial and commercial settings that require power to many devices simultaneously. The durable housing spaces the 12 outlets far enough apart to allow room for most power adapters and transformers.

Premium Safety Features
A built-in circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the power strip when it detects that the equipment load is drawing too much power.

Flexible Mounting Options
With vertical or horizontal installation and plenty of outlets, this power strip is ideal for home office, point-of-sale and retail display applications, as it provides reliable, consistent power service for multiple devices. Includes mounting clips allow convenient mounting on a wall or other flat surface.

General specifications

Product Name
Eaton Tripp Lite series power strip
Catalog Number
PS3612RA
UPC
037332187468
Product Length/Depth
36 in
Product Height
1.25 in
Product Width
1.5 in
Product Weight
3.23 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
PS3612RA
Product Type
Power strip

Product specifications

Circuit breaker
15
Form Factor
Supports horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
Locking Switch Cover
Transparent on/off switch cover prevents accidental turn-off
Operating Temperature Range
32° to 104°F (0° to 40°C)
Receptacle Color
BLACK
Recommended Electrical Service
15A 120V
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Cord Length
14 - 20ft (4 - 6M)
Power Cord Color
Black
Housing Color
Silver
Outlet Spacing
  • 2.63 in.
  • 2.638 in.
Outlets Measurement (Center to Center)
2.63 in.
Mounting Details
Includes mounting clips
Color
Silver
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
PS3612RA Power Strip
Mounting hardware
Instruction manual
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Bench/Cabinet
  • Bench / Cabinet mount
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
Aluminum
Switches
Lighted 2 position switch controls power to all outlets
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Bench / Cabinet mount
Product Features
Right-Angle Outlets
Built-In Circuit Breaker
Plug Color
White
Blue
Total Outlets
12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton