Download document () of 20
We make what matters work*
To be discontinued

PS410HGUK

Safe-IT UK BS-1363 Medical-Grade Power Strip with 4 UK Outlets, 3 m Cord

  • Mounting tabs/flanges for installation on IV poles, mobile carts and crash carts
  • Replaceable 13A fuse shuts down all 4 UK outlets in case of overload
  • Meets BS-1363 specifications for use inside and outside patient-care vicinities
  • Switchless design protects connected devices from dangerous accidental shutdowns
  • Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew

A Power Strip for All Healthcare Areas
Eaton’s Tripp Lite series medical‑grade power strips provide the trusted foundation for safe, efficient and compliant power distribution in healthcare facilities, helping staff focus on patient care while ensuring critical equipment stays powered. With a wide range of power strips available, you will find one for any healthcare facility, including patient care areas, nursing stations, laboratories, mobile carts and administrative offices.

Benefits That Power Healthcare Networks
Built to meet strict hospital‑grade requirements, these power strips ensure critical equipment stays powered while protecting patients, staff and facilities with:

  •  Flexible outlet and USB configurations to support a wide range of devices.
  •  Enhanced infection control with antimicrobial and safety‑focused designs.
  •  Long‑term reliability with rugged construction and integrated surge/circuit protection.

Hospital-Grade Safety and Compliance
These models meet UL 1363A and UL 60601‑1 standards for use in healthcare facilities. These certifications guarantee that the strips are safe for use in patient care areas, nursing stations, labs and administrative spaces. With hospital‑grade “green dot” plugs and receptacles, they provide secure connections that withstand repeated insertions and demanding clinical environments.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT power strip
Catalog Number
PS410HGUK
UPC
037332203243
Product Length/Depth
17.52 in
Product Height
3.94 in
Product Width
6.97 in
Product Weight
3.13 lb
Global Catalog
PS410HGUK
Product Type
Power strip

Product specifications

Circuit breaker
13
Audible Alarm
NO ALARM
Form Factor
IV poles, mobile carts, crash carts and mobile medical workstations
Input Plug Features
Hospital Grade Plug
Receptacle Color
WHITE
Power Cord Color
White
Outlet Orientation
Single row of 4
Mounting Details
  • Includes flanges
  • Mounting tabs and flanges
Color
Beige
Input Plug Type
BS1363
Output Receptacles
British BS 1363A
Package Contents
Owner's manual
PS410HGUK UK BS-1363 Medical-Grade Power Strip with 4 UK Outlets, 10-ft. (3.05 m) Cord
Applications
Medical-grade power distribution for IV poles, mobile carts, crash carts and mobile medical workstations inside and outside operating rooms and other patient-care vicinities
Frequency Compatibility
50 / 60 Hz
Frequency Rating
50 / 60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
Hospital/Medical
Input Connection Type
BS1363
Material
Metal
Switches
No power switch
Product Features
BS1363
Antimicrobial
Hospital Grade
Right-Angle Outlets
Built-In Circuit Breaker
Mounting Holes or Slots
Plug Color
Blue
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton