Download document () of 20
We make what matters work*
To be discontinued

PS5F15

5-Outlet Power Strip - French Type E Outlets, 220-250V AC, 16A, 1.5 m Cord, Type E Plug, White

  • Rear keyhole slots enable mounting to desk or workbench for easy access to outlets
  • 16A circuit breaker shuts down all outlets for safety in case of overload
  • Right-angle Type E plug permits connection in confined or hard-to-reach spaces
  • 5 French Type E outlets distribute power to appliances, tools and other electronics
  • 34 cm plastic housing designed to withstand the rigors of everyday use

This power strip distributes reliable AC power in a wide range of residential, commercial and light industrial applications. Designed with simplicity, safety and flexibility in mind, the strip features 5 NEMA 5-15R outlets for powering everything from home theaters to computer equipment to small appliances. Whether you're organizing a home office, setting up a classroom or managing electronics in a retail space, this power strip delivers consistent performance. A {CordLength} grounded cord connects the power strip to a compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
PS5F15
UPC
037332251558
Product Length/Depth
2.2 in
Product Height
13.5 in
Product Width
2.8 in
Product Weight
0.8 lb
Compliances
CE Marked
RoHS
REACH
Global Catalog
PS5F15
Product Type
Power strip

Input specifications

Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220 - 250 VAC
Input Plug Type
French

Output specifications

Frequency Compatibility
50/60 Hz
Output Receptacles
French/Belgian
Circuit breaker
13
Overload Protection
Combo power switch and circuit breaker
Outlet Orientation
Right-angled
Total Outlets
5

Additional specifications

Switches
Two position power switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton