Download document () of 20
We make what matters work*

PS66B

Power It! 6-Outlet Power Strip, 6 ft. (1.83 m) Cord, Black Housing

  • 15A resettable circuit breaker prevents dangerous overloads
  • 6 NEMA 5-15R outlets
  • Bottom keyhole slots for mounting to wall or desk
  • Lifetime limited warranty (Worldwide)
  • Lighted on/off switch gives one-touch control over components
  • 6-ft. (1.83 m) AC power cord with NEMA 5-15P plug

This power strip distributes reliable AC power in a wide range of residential, commercial and light industrial applications. Designed with simplicity, safety and flexibility in mind, the strip features 6 NEMA 5-15R outlets for powering everything from home theaters to computer equipment to small appliances. Whether you're organizing a home office, setting up a classroom or managing electronics in a retail space, this power strip delivers consistent performance. A {CordLength} grounded cord connects the power strip to a compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
PS66B
UPC
037332190765
Product Length/Depth
1.5 in
Product Height
9.5 in
Product Width
1.5 in
Product Weight
0.81 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
PS66B
Product Type
Power strip

Input specifications

Recommended Electrical Service
15A 120V
Voltage Compatibility (VAC)
120 VAC
Input Plug Type
NEMA 5-15P

Output specifications

Frequency Compatibility
60 Hz
Output Receptacles
5-15R
Circuit breaker
15
Overload Protection
15A circuit breaker
Transformer Accommodation
Transformer Accommodation
Outlet Orientation
Single row of 6
Total Outlets
6

Additional specifications

Switches
Lighted 2 position switch controls power to all outlets

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton