Download document () of 20
We make what matters work*

PS7224-20HW

24-Outlet Vertical Power Strip, 120V, 20A, Hardwired Input, 72 in.

  • AC input hardwired via knockout on unit
  • Lifetime limited warranty (Worldwide)
  • 24 outlets
  • Ideal for applications requiring permanent installation

Your Perfect Power Distribution Solution
This power strip is ideal for appliances, power tools, lighting, home theater components, computers and other electrical equipment in residential, industrial and commercial settings that require power to many devices simultaneously. The durable housing spaces the 24 outlets far enough apart to allow room for most power adapters and transformers.

Premium Safety Features
A built-in circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the power strip when it detects that the equipment load is drawing too much power.

Flexible Mounting Options
With vertical or horizontal installation and plenty of outlets, this power strip is ideal for home office, point-of-sale and retail display applications, as it provides reliable, consistent power service for multiple devices. {MountingDetails} allow convenient mounting on a wall or other flat surface.

General specifications

Product Name
Eaton Tripp Lite series power strip
Catalog Number
PS7224-20HW
UPC
037332042361
Product Length/Depth
76.5 in
Product Height
2.8 in
Product Width
2.6 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
PS7224-20HW
Product Type
Power strip

Product specifications

Circuit breaker
20
Receptacle Color
BEIGE
Recommended Electrical Service
20A 120V
Transformer Accommodation
Transformer Accommodation
Cord Length
Up to 4ft (up to 1M)
Housing Color
Beige
Outlet Spacing
  • 4 in.
  • 2.795 in.
Outlets Measurement (Center to Center)
4 in.
Color
Beige
Input Plug Type
Hard-wire
Output Receptacles
5-15/20R
5-15R
Package Contents
PS7224-20HW
Instruction manual
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Bench/Cabinet
  • Bench / Cabinet mount
Material
Metal
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Bench / Cabinet mount
Product Features
Built-In Circuit Breaker
20-Amp Rating
Plug Color
Blue
White
Total Outlets
24

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton