Mounting Clamp for Medical-Grade Power Strips
Product Name |
Eaton Tripp Lite series Safe-IT power strip
|
Catalog Number |
PSCLAMP
|
UPC |
037332171894
|
Product Length/Depth |
10.7 in
|
Product Height |
2.8 in
|
Product Width |
8.7 in
|
Product Weight |
2.3 lb
|
Compliances |
RoHS
|
Accessory Class |
Power strip accessories
|
Accessory Type |
Mounting accessories
|
Cord Length |
0 ft
|
Color |
White
|
Output Receptacles |
Universal outlets
|
Package Contents |
Owner’s Manual
PSCLAMP Mounting Clamp for Medical-Grade Power Strips |
Power Cord Jacket Type |
SJT
|
Power Strip Type |
|
Product Highlights |
Pre-assembled for quick installation
Clamps fit any diameter from 1 in. to 2.25 in. Includes removable drip shield and power cord manager Use in a variety of applications, including IV poles, carts, cribs and bed rails Compatible with Medical-Grade Power Strips |
Plug Color |
White
Blue |
Support from Eaton