Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton lighting color change lit
Catalog Number
PT1HK-V-P
UPC
032664721113
Product Length/Depth
2.25 IN
Product Height
4.38 IN
Product Width
2.88 IN
Product Weight
1 LB
Certifications
Contact Manufacturer

Product specifications

Special Features
Accell hour timer (5, 10, 15, 30, 60)
Type
Color change kit
Color
Ivory
How to buy from Eaton
Contact us

Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055

Technical support

Phone (Toll Free): 866-853-4293, option 2

How to buy

Find Eaton Wiring Device locations