Select your location

Aspire Minute Timer Color Change Kit 1
PT1MK-LA-P
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Aspire Minute Timer Color Change Kit 1
Catalog Number
PT1MK-LA-P
UPC
032664720758
Product Length/Depth
2.25 IN
Product Height
4.38 IN
Product Width
2.88 IN
Product Weight
1 LB
Certifications
Contact Manufacturer

Product specifications

Special Features
Aspire minute timer (5, 10, 15, 30, 60)
Type
Color change kit 1
Color
Light almond