Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton ATS rack PDU
Catalog Number
PULSTS16AMPR-1U
UPC
743172067388
Product Length/Depth
19 IN
Product Height
1.75 IN
Product Width
9.8 IN
Product Weight
.0001 LB
Warranty
2 year limited

Physical

Color
Black
Form Factor
1U

Electrical input

Cord Length
6 ft
Wattage
1.92 kW max
Amperage Rating
16A
Input Voltage
208-240V
Phase
Single-phase
Frequency Rating
50-60 Hz

Electrical output

Outlets
(6) C13, (1) C19
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Rack PDU selector

Find the PDU model that best suites your needs.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time