Knowledge Search
Download document () of 20

PV-25A14LF

Eaton Bussmann series Fuse-link, high speed, 25 A, DC 1300 V, 14 x 65 mm, gPV, IEC, UL

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-25A14LF
UPC
051712377256
EAN
5027590505925
Product Length/Depth
65 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
12 g
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
25 A
Voltage rating
1300 Vdc
Interrupt rating
10 kAIC
Class
Class gPV
Pre arc (I2T)
65
Watt losses
7.5 W

Product specifications

Application
Photovoltaic strings
Fuse type
PV-A14LF
Fuse indicator
Non Indicating
Fuse size
14 x 65 mm

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877