Download document () of 20
We make what matters work*

PV150

150W PowerVerter Ultra-Compact Car Inverter, with 1 Outlet

  • 300 watts peak output (instantaneous)
  • Convenient cigarette lighter plug
  • 12V DC input; 120V AC output; 1 outlet
  • 150 watts continuous output

Delivering Reliable Power When No AC Outlets Are Around
This portable power inverter charges and operates multiple devices in your car, truck, boat or RV. It converts DC power into standard AC power to run a wide variety of electronics, such as smartphones, laptops, tablets, GPS units, game systems, portable TVs, DVD players and MP3 players, as well as low-power lights, camping accessories, battery rechargers for small battery-operated power tools and mobile office equipment.

Easy to Use
Just plug the inverter into the 12V cigarette lighter socket in your vehicle, and the unit is ready to operate. To prevent you from running down your car battery, the inverter turns off automatically when the input voltage falls to a certain level or if the inverter gets too hot.

Durable Construction Designed for Long Road Trips
The durable housing is engineered to withstand the rigors of road trips, campouts, business trips and family vacations. No maintenance is required.

General specifications

Product Name
Eaton Tripp Lite series PowerVerter portable inverter
Catalog Number
PV150
UPC
037332117465
Product Length/Depth
5.75 in
Product Height
1.75 in
Product Width
3.75 in
Product Weight
1.25 lb
Compliances
RoHS
TAA Compliant
Global Catalog
PV150
Product Type
Portable inverter

Product specifications

Audible Alarm
Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
Continuous Output Capacity (Watts)
150
Cooling Method
Convection
Cord Length
3 ft
DC System Voltage (VDC)
12
Input Connection Type
12VDC cigarette lighter input plug connection
Amperage Rating per watt
Full continuous load - 14A at 12VDC, No load - 0.4A at 12VDC
Output Capacity (Watts)
150
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Output Voltage Regulation
Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
Overload Protection
20A automotive input fuse
Peak Output Capacity (Watts)
300
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Relative Humidity
0-95% non-condensing
Switches
Lighted on/off power switch
Voltage Compatibility (VDC)
12
Total Outlets
1
TAA Compliance
Yes
Material
Aluminum, Steel
Output Receptacles
5-15R
Package Contents
Warranty information
Instruction manual
PV150 Inverter
Product Features
12VDC cigarette lighter input plug connection
Nominal Output Voltage
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton