Download document () of 20
We make what matters work*

PV1800HF

1800W PowerVerter Automotive/Truck Inverter with 4 Outlets

  • 1800 watts continuous output
  • 3600 watts peak output (instantaneous)
  • 12V DC input; 120V AC output; 4 outlets
  • 1-year limited warranty (Worldwide)
  • Powers an entire mobile office

Mobile Power Inverter Charges and Powers Multiple Electronic Devices in Your Vehicle
You don’t have to be near your computer or an AC power source to keep your mobile devices fully charged and your power tools and small appliances operating. This mobile inverter converts DC power from your car, truck, fleet vehicle, boat or RV’s battery into AC power. Just connect the included battery cables between the inverter’s DC input terminals and the positive and negative terminals on your vehicle’s battery.

AC Outlets Provide Portable Power for Your Mobile Applications
This compact power inverter is ideal for use at remote locations, such as campgrounds, construction sites and mobile offices. Its outlets can power a variety of appliances and power tools, such as low-power lights, camping accessories, portable freezers, battery rechargers for small battery-operated power tools, coffee makers, laptops and mobile office equipment.

Includes the Latest Safety Features to Protect Your Equipment and Battery
An on/off switch offers one-touch control over both AC outlets. If the power input from the vehicle’s battery drops below or above a certain voltage, the mobile power inverter will automatically shut down. LEDs indicate normal and improper operation. A fan begins cooling automatically when the internal temperature rises to a certain level during extended use. An audible alarm sounds during excessively high or low voltage conditions.

Brackets Included for Permanent Mounting
The durable aluminum housing is designed to withstand the rigors of road trips, campouts, business trips, worksites, construction sites and family vacations. Use the built-in mounting brackets to permanently install the inverter in a horizontal position.

General specifications

Product Name
Eaton Tripp Lite series PowerVerter power inverter
Catalog Number
PV1800HF
UPC
037332050069
Product Length/Depth
15 in
Product Height
4 in
Product Width
6 in
Product Weight
7.25 lb
Compliances
RoHS
Global Catalog
PV1800HF
Product Type
Power inverter

Product specifications

Audible Alarm
Dual-function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
Continuous Output Capacity (Watts)
1800
Cooling Method
Fan
DC System Voltage (VDC)
12
Form Factor Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Grounding
Grounding lug grounds the inverter to vehicle or earth ground; user supplies cabling
Input Connection Type
Set of 2 DC bolt-down wiring terminals. User supplies cabling; minimum gauges for full load operation: 0 (16 ft max), 00 or 2/0 (20 ft max)
Amperage Rating per watt
Full continuous load - 200A at 12VDC, No load - 2.7A at 12VDC, Shutdown
Output Capacity (Watts)
1800
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Output Voltage Regulation
Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
Overload Protection
Automatic overload protection shuts down inverter system in the event of overloads.
Peak Output Capacity (Watts)
3600
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Recommended Electrical Service
Requires 12VDC input source capable of delivering 200A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 250A battery system fusing is recommended.
Relative Humidity
0-95% non-condensing
Voltage Compatibility (VDC)
12
Total Outlets
4
Material
Aluminum, Steel
Output Receptacles
5-15R
Package Contents
Warranty information
Instruction manual
PV1800HF Inverter
Product Features
Set of 2 DC bolt-down wiring terminals. User supplies cabling; minimum gauges for full load operation: 0 (16 ft max), 00 or 2/0 (20 ft max)
Nominal Output Voltage
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton