Download document () of 20
We make what matters work*

PV375

375W PowerVerter Ultra-Compact Car Inverter with 2 Outlets

  • 12V DC input; 120V AC output; 2 outlets
  • 375 watts continuous output
  • Convenient cigarette lighter plug
  • 600 watts peak output (instantaneous)

Delivering Reliable Power When No AC Outlets Are Around
This portable power inverter charges and operates multiple devices in your car, truck, boat or RV. It converts DC power into standard AC power to run a wide variety of electronics, such as smartphones, laptops, tablets, GPS units, game systems, portable TVs, DVD players and MP3 players, as well as low-power lights, camping accessories, battery rechargers for small battery-operated power tools and mobile office equipment.

Easy to Use
Just plug the inverter into the 12V cigarette lighter socket in your vehicle, and the unit is ready to operate. To prevent you from running down your car battery, the inverter turns off automatically when the input voltage falls to a certain level or if the inverter gets too hot.

Durable Construction Designed for Long Road Trips
The durable housing is engineered to withstand the rigors of road trips, campouts, business trips and family vacations. No maintenance is required.

General specifications

Product Name
Eaton Tripp Lite series PowerVerter portable inverter
Catalog Number
PV375
UPC
037332119841
Product Length/Depth
7.7 in
Product Height
2.5 in
Product Width
5.8 in
Product Weight
2.18 lb
Compliances
RoHS
TAA Compliant
Global Catalog
PV375
Product Type
Portable inverter

Product specifications

Audible Alarm
Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
Continuous Output Capacity (Watts)
375
Cooling Method
Fan
Cord Length Details
3 ft. hardwire input cable, 16 gauge, 2 wire
DC System Voltage (VDC)
12
Input Connection Type
12V DC cigarette lighter input plug connection
Amperage Rating per watt
Full continuous load - 40A at 12V DC, No load - 0.65A at 12V DC
Output Capacity (Watts)
375
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Output Voltage Regulation
Maintains PWM sine wave output voltage of 115 V AC (+/- 8 VAC)
Overload Protection
40A automotive input fuse
Peak Output Capacity (Watts)
600
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Relative Humidity
0-95% non-condensing
Switches
Lighted on/off power switch
Voltage Compatibility (VDC)
12
Total Outlets
2
TAA Compliance
Yes
Material
Aluminum, Steel
Output Receptacles
5-15R
Package Contents
PV375 Inverter
Warranty information
Instruction manual
Product Features
12V DC cigarette lighter input plug connection
Nominal Output Voltage
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton