Download document () of 20
We make what matters work*
To be discontinued

PVINT375

375W INT Series Ultra-Compact Car Inverter with 1 Universal 230V 50Hz Outlet

  • Convenient cigarette lighter plug
  • 375 watts continuous output
  • 12V DC input; 230V AC output; 1 universal global outlet

Delivering Reliable Power When No AC Outlets Are Around
This portable power inverter charges and operates multiple devices in your car, truck, boat or RV. It converts DC power into standard AC power to run a wide variety of electronics, such as smartphones, laptops, tablets, GPS units, game systems, portable TVs, DVD players and MP3 players, as well as low-power lights, camping accessories, battery rechargers for small battery-operated power tools and mobile office equipment.

Easy to Use
Just plug the inverter into the 12V cigarette lighter socket in your vehicle, and the unit is ready to operate. To prevent you from running down your car battery, the inverter turns off automatically when the input voltage falls to a certain level or if the inverter gets too hot.

Durable Construction Designed for Long Road Trips
The durable housing is engineered to withstand the rigors of road trips, campouts, business trips and family vacations. No maintenance is required.

General specifications

Product Name
Eaton Tripp Lite series portable inverter
Catalog Number
PVINT375
UPC
037332119285
Product Length/Depth
7.75 in
Product Height
2 in
Product Width
4.25 in
Product Weight
2 lb
Global Catalog
PVINT375
Product Type
Portable inverter

Product specifications

Audible Alarm
Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
Cooling Method
Fan
Cord Length Details
1 meter hardwire input cable, 2 mm, 2 wire
Input Connection Type
12VDC cigarette lighter input plug connection
Amperage Rating per watt
Full continuous load - 25A at 12VDC, No load - 0.24A at 12VDC
Output Frequency Regulation
50 Hz (+/- 5 %)
Output Voltage Regulation
Maintains PWM sine wave output voltage of 230VAC (+/- 10 %)
Power Cord Jacket Type
SJT
Switches
Lighted on/off power switch
Output Receptacles
Universal outlets
Package Contents
PVINT375 DC-to-AC inverter system
User manual
Warranty information
Product Features
12VDC cigarette lighter input plug connection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton