Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton ATS rack PDU
Catalog Number
PWATSL630008
UPC
743172067418
Product Length/Depth
7 IN
Product Height
1.75 IN
Product Width
19 IN
Product Weight
15 LB
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed
Catalog Notes
0

Physical

Mounting Direction
Horizontal
Color
Black
Form Factor
1U
Operating Temperature
0° to 60°C (32° to 140°F)

Electrical input

Input Connection
(2) L6-30P
Cord Length
9 ft
Wattage
4.99 kW max
Amperage Rating
24A
Input Voltage
208-240V
Phase
Single-phase
Frequency Rating
50-60 Hz

Electrical output

Outlets
(1) L6-30R
Circuit Breaker
None
Outlet Control
No

Communications

Ethernet Interface
No
Serial Interface
No

Additional specifications

Series
eATS
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Rack PDU selector

Find the PDU model that best suites your needs.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time