Download document () of 20

PXBCM-DISP-CBL12

PXBCM Local Display cable - 12ft

General specifications

Product Name
Eaton Power Xpert branch circuit monitor display
Catalog Number
PXBCM-DISP-CBL12
UPC
786685955278
Product Length/Depth
10 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.9 lb
Warranty
1 year
Compliances
Contact Manufacturer

Delivery program

Special features
Used with PXBCM-MB and PXBCM-MMS and PXBCM-MME
Type
PXBCM Meter Module Port Cables
Used with
PXBCM-MME
PXBCM-MB
PXBCM-MMS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information