Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Power Xpert dashboard
Catalog Number
PXDB-PROCESSOR-1
UPC
786679170809
Product Length/Depth
9 IN
Product Height
2 IN
Product Width
4.5 IN
Product Weight
3 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Product specifications

Product Category
Programming cable
Special Features
Mini USB
Type
Processor Base Unit
Used With
E-Series Relays Version 2
Connection
USB