Select your location

Specifications

General specifications

Product Name
Eaton Power Xpert meter 1000
Catalog Number
PXM1000MA13
UPC
786680173776
Product Length/Depth
4 IN
Product Height
4 IN
Product Width
2.5 IN
Product Weight
1 LB
Warranty
1 year
Compliances
Contact Manufacturer

Product specifications

Waveform capture sampling rate
None
%Thd - Current and Voltage
To 63rd
Logging
Time / date stamp
Power Quality Analysis
K-Factor & Crest Factor
Memory
None
Communications
Modbus RTU (RS - 485)
Instrumentation
View current & voltage phasors on display
Apparent Power Factor
Demand Metering
Watts
Current Demand
Neutral Current
Per Phase Power Factor
Current & Voltage - Per Phase
Power-Real, Reactive, Apparent
Watt Demand
4 Quadrant Energy
Va demand
Current & Voltage - 3 Phase Average
Type
Meter
Impulse transient capture
None
Frequency Rating
60 Hz
Individual Harmonics Magnitude
To 63rd
Current sensor input
333 mV
IO Capability
Prog. Pulse Output --Wh, Varh, Vah
Analog Input/Output
Digital Input/Output
ANSI % Revenue Accuracy
C12.20 (0.2)
Voltage Rating
100-415 Vac, 100-300 Vdc