Select your location

Specifications

General specifications

Product Name
Eaton Power Xpert meter 1000
Catalog Number
PXM1000MA14
UPC
786687034100
Product Length/Depth
4 IN
Product Height
4 IN
Product Width
2.5 IN
Product Weight
1 LB
Warranty
1 year

Product specifications

Type
Meter
Voltage Rating
100-415 Vac, 100-300 Vdc