Select your location

Specifications

General specifications

Product Name
Eaton Power Xpert meter 1000
Catalog Number
PXM1000MA15-1B
UPC
786687034582
Product Length/Depth
20 IN
Product Height
20 IN
Product Width
12 IN
Product Weight
20 LB
Warranty
1 year

Product specifications

Type
Meter
Frequency Rating
60 Hz
Voltage Rating
100-415 Vac, 100-300 Vdc