Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Power Xpert meter 1000
Catalog Number
PXM1000MA1R-1
UPC
786689006389
Product Length/Depth
4 IN
Product Height
4 IN
Product Width
2.5 IN
Product Weight
1 LB
Warranty
1 year
Compliances
Contact Manufacturer

Product specifications

Waveform capture sampling rate
None
%Thd - current and voltage
To 63rd
Logging
Time / date stamp
Modification 2
RING TERMINAL
Power quality analysis
K-Factor & Crest Factor
Memory
None
Communications
Modbus RTU (RS - 485)
Instrumentation
Watts
Neutral Current
Watt Demand
Va demand
Current & Voltage - Per Phase
Current Demand
Power-Real, Reactive, Apparent
4 Quadrant Energy
Apparent Power Factor
Per Phase Power Factor
View current & voltage phasors on display
Current & Voltage - 3 Phase Average
Demand Metering
Type
Meter
Impulse transient capture
None
Frequency rating
60 Hz
Individual harmonics magnitude
To 63rd
Current sensor input
Rogowski coil
I/O capability
Digital Input/Output
Analog Input/Output
Prog. Pulse Output --Wh, Varh, Vah
ANSI % revenue accuracy
C12.20 (0.2)
Voltage rating
100-415 Vac, 100-300 Vdc