Select your location

Specifications

Product specifications

Waveform capture sampling rate
None
%Thd - Current and Voltage
To 63rd
Logging
Time / date stamp
Modification 2
RING TERMINAL
Power Quality Analysis
K-Factor & Crest Factor
Memory
None
Communications
Modbus RTU (RS - 485)
Instrumentation
Neutral Current
View current & voltage phasors on display
Current & Voltage - 3 Phase Average
Watts
4 Quadrant Energy
Current Demand
Apparent Power Factor
Per Phase Power Factor
Power-Real, Reactive, Apparent
Current & Voltage - Per Phase
Watt Demand
Va demand
Demand Metering
Type
Meter
Impulse transient capture
None
Frequency Rating
60 Hz
Individual Harmonics Magnitude
To 63rd
Current sensor input
1A
IO Capability
Analog Input/Output
Prog. Pulse Output --Wh, Varh, Vah
Digital Input/Output
ANSI % Revenue Accuracy
C12.20 (0.2)
Voltage Rating
100-415 Vac, 100-300 Vdc