Select your location

Specifications

General specifications

Product Name
Eaton Power Xpert meter 1000
Catalog Number
PXM1000MA45-1
UPC
786689006426
Product Length/Depth
4 IN
Product Height
4 IN
Product Width
2.5 IN
Product Weight
1 LB
Warranty
1 year
Compliances
Contact Manufacturer

Product specifications

Waveform capture sampling rate
None
%Thd - Current and Voltage
To 63rd
Logging
Time / date stamp
Modification 2
RING TERMINAL
Power Quality Analysis
K-Factor & Crest Factor
Memory
None
Communications
Modbus RTU (RS - 485)
Instrumentation
Current & Voltage - Per Phase
Apparent Power Factor
Current & Voltage - 3 Phase Average
Neutral Current
Demand Metering
Watts
Watt Demand
4 Quadrant Energy
Power-Real, Reactive, Apparent
Per Phase Power Factor
Current Demand
View current & voltage phasors on display
Va demand
Type
Meter
Impulse transient capture
None
Frequency Rating
60 Hz
Individual Harmonics Magnitude
To 63rd
Current sensor input
5A
IO Capability
Analog Input/Output
Prog. Pulse Output --Wh, Varh, Vah
Digital Input/Output
ANSI % Revenue Accuracy
C12.20 (0.2)
Voltage Rating
100-415 Vac, 100-300 Vdc