Select your location

Specifications

General specifications

Product Name
Eaton Power Xpert meter 1000
Catalog Number
PXM1000MA45
UPC
786680173974
Product Length/Depth
4 IN
Product Height
4 IN
Product Width
2.5 IN
Product Weight
1 LB
Warranty
1 year
Compliances
Contact Manufacturer

Product specifications

Waveform capture sampling rate
None
%Thd - Current and Voltage
To 63rd
Logging
Time / date stamp
Power Quality Analysis
K-Factor & Crest Factor
Memory
None
Communications
Modbus RTU (RS - 485)
Instrumentation
Watts
4 Quadrant Energy
Per Phase Power Factor
Neutral Current
View current & voltage phasors on display
Va demand
Current & Voltage - Per Phase
Power-Real, Reactive, Apparent
Apparent Power Factor
Current & Voltage - 3 Phase Average
Current Demand
Watt Demand
Demand Metering
Type
Meter
Impulse transient capture
None
Frequency Rating
60 Hz
Individual Harmonics Magnitude
To 63rd
Current sensor input
5A
IO Capability
Digital Input/Output
Analog Input/Output
Prog. Pulse Output --Wh, Varh, Vah
ANSI % Revenue Accuracy
C12.20 (0.2)
Voltage Rating
100-415 Vac, 100-300 Vdc