Select your location

Specifications

General specifications

Product Name
Eaton Power Xpert meter 1000
Catalog Number
PXM1000TA15
UPC
786680173844
Product Length/Depth
4 IN
Product Height
4 IN
Product Width
2.5 IN
Product Weight
1 LB
Warranty
1 year
Compliances
Contact Manufacturer

Product specifications

Waveform capture sampling rate
None
%Thd - Current and Voltage
To 63rd
Logging
Time / date stamp
Power Quality Analysis
K-Factor & Crest Factor
Memory
None
Communications
Modbus RTU (RS - 485)
Instrumentation
Watts
Current & Voltage - 3 Phase Average
Current & Voltage - Per Phase
Apparent Power Factor
4 Quadrant Energy
Watt Demand
Power-Real, Reactive, Apparent
Demand Metering
Current Demand
View current & voltage phasors on display
Neutral Current
Per Phase Power Factor
Va demand
Type
Meter
Impulse transient capture
None
Frequency Rating
60 Hz
Individual Harmonics Magnitude
To 63rd
Current sensor input
5A
IO Capability
Analog Input/Output
Digital Input/Output
Prog. Pulse Output --Wh, Varh, Vah
ANSI % Revenue Accuracy
C12.20 (0.2)
Voltage Rating
100-415 Vac, 100-300 Vdc