Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Power Xpert meter 1000
Catalog Number
PXM1000TA1R-1
UPC
786689006259
Product Length/Depth
4 IN
Product Height
4 IN
Product Width
2.5 IN
Product Weight
1 LB
Warranty
1 year
Compliances
Contact Manufacturer

Product specifications

Waveform capture sampling rate
None
%Thd - Current and Voltage
To 63rd
Logging
Time / date stamp
Modification 2
RING TERMINAL
Power Quality Analysis
K-Factor & Crest Factor
Memory
None
Communications
Modbus RTU (RS - 485)
Instrumentation
Demand Metering
4 Quadrant Energy
Current & Voltage - Per Phase
Current Demand
Watts
Va demand
Power-Real, Reactive, Apparent
Apparent Power Factor
Neutral Current
Current & Voltage - 3 Phase Average
View current & voltage phasors on display
Watt Demand
Per Phase Power Factor
Type
Meter
Impulse transient capture
None
Frequency Rating
60 Hz
Individual Harmonics Magnitude
To 63rd
Current sensor input
Rogowski coil
IO Capability
Prog. Pulse Output --Wh, Varh, Vah
Digital Input/Output
Analog Input/Output
ANSI % Revenue Accuracy
C12.20 (0.2)
Voltage Rating
100-415 Vac, 100-300 Vdc