Download document () of 20
Discontinued

PXM1100350-2B11C-XXX

Eaton enclosed meter, (1)PXM1100(MA,15-1,No Modules), (10)PXM350(MA,6521),PXG900, NEMA 12, CPT(480V), 3Ph/4W Main fused volt disc, Vac/Vdc power supply-PXG900,PXM1100 RS485 to PXG COM1, All PXM350 RS485 to PXG COM2

A newer version of this product is available:

General specifications

Product Name
Eaton enclosed meter
Catalog Number
PXM1100350-2B11C-XXX
UPC
786689379971
Product Length/Depth
10 in
Product Height
48 in
Product Width
36 in
Product Weight
100 lb
Compliances
Contact Manufacturer
CE Marked

Product specifications

Voltage rating
480V
Power supply
480 Vac
Enclosure
NEMA 12
Enclosure size
48"H x 36"W x 10"D
Number of meters
11
Display
Meter Faceplate
Frequency rating
50/60 Hz
Communication
PXG900
Degree of protection
NEMA 12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information