Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Achiever QA floodlight
Catalog Number
QA1610-220
Product Length/Depth
14.25 IN
Product Height
14.75 IN
Product Width
7.38 IN
Product Weight
18.4 LB

Certifications and compliances

Area Classification
Ordinary/Non-Hazardous Locations
Standards Type
NEC/CEC
Ingress Protection (IP) Ratings
IP66

Product specifications

Lamp Type
Quartz halogen
Wattage
1000W
Mounting Method
Trunnion
Material
Copper-free aluminum
Lens Material
Tempered glass
Optical Distribution
6x6
Voltage Rating
220 Vac
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454