Select your location

Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Achiever QC floodlight
Catalog Number
QAC511P
Product Length/Depth
11.13 IN
Product Height
13 IN
Product Width
8.38 IN
Product Weight
9.5 LB

Certifications and compliances

Area Classification
Ordinary/Non-Hazardous Locations
Standards Type
NEC/CEC
NEMA Rating
4
Ingress Protection (IP) Ratings
IP66

Product specifications

Lamp Type
Quartz halogen
Wattage
500W
Mounting Method
Post-top
Material
Cast aluminum
Lens Material
Tempered glass
Optical Distribution
6x6
Voltage Rating
120 Vac
Type
C-clamp design
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454