Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Achiever QC floodlight
Catalog Number
QAC512T
UPC
662276498822
Product Length/Depth
11.13 IN
Product Height
9.5 IN
Product Width
8.38 IN
Product Weight
9.5 LB

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Quartz halogen
Wattage
500W
Mounting Method
Trunnion
Material
Cast aluminum
Lens material
Tempered glass
Optical distribution
6x6
Voltage rating
240 Vac
Type
C-clamp design
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454