Select your location

Eaton Crouse-Hinds series Pauluhn Achiever QL floodlight
QAL502T
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Achiever QL floodlight
Catalog Number
QAL502T
Product Length/Depth
10 IN
Product Height
8.75 IN
Product Width
5.44 IN
Product Weight
8.5 LB

Product specifications

Type
Single latch design
Ingress Protection (IP) Ratings
IP66
NEMA Rating
4
Wattage
500W
Area Classification
Ordinary/Non-Hazardous Locations
Lens Material
Tempered glass
Optical Distribution
6x6
Lamp Type
Quartz halogen
Material
Cast aluminum
Mounting Method
Trunnion
Standards Type
NEC/CEC
Voltage Rating
240 Vac