Select your location

Eaton Crouse-Hinds series Pauluhn Achiever QS floodlight
QS1605GRDTV
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Achiever QS floodlight
Catalog Number
QS1605GRDTV
Product Length/Depth
9.75 IN
Product Height
12.75 IN
Product Width
5.88 IN
Product Weight
10 LB

Product specifications

Special Features
Guard, top/side visor
Ingress Protection (IP) Ratings
IP66
Wattage
500W
Area Classification
Ordinary/Non-Hazardous Locations
Lens Material
Tempered glass
Optical Distribution
6x6
Lamp Type
Quartz halogen
Material
304 stainless steel
Mounting Method
Trunnion
Standards Type
NEC/CEC
Voltage Rating
120 Vac