Select your location

Eaton Marine duty encapsulated transformer
QS20L11S37CUS64X
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Marine duty encapsulated transformer
Catalog Number
QS20L11S37CUS64X
UPC
786680234248
Product Length/Depth
1.1 IN
Product Height
1.1 IN
Product Width
1.1 IN
Product Weight
1.1 LB
Compliances
Class I, Div. 2, Groups A, B, C, D
Certifications
UL Listed

Product specifications

Insulation
180C
Phase
Single-phase
Weathershield
Indoor-Outdoor
Primary Voltage
240 V, 480 V
Enclosure
NEMA 4X 316SS
Kva Rating
37.50 kVA
Secondary Voltage
120/240 V
Type
Marine Duty Encapsulated Transformer
Frequency Rating
60 Hz
kVA
37.5 kVA
Coil Material
Copper
Temperature Rise
115 °C rise
Volt Ampere Rating
37.50 kVA